Bocard, Flat enclosure, with front frame open, with hinged membrane lid, IP 66 / IP 68 – 1.2m (2 hrs.), Set 14-7024 (Part Numbers)

Bocard, Flat enclosure, with front frame open, with hinged membrane lid, IP 66 / IP 68 – 1.2m (2 hrs.), Set 14-7024
  • Volume Discount
Notes:
Colour combination: Base light grey, front lid graphite grey
Scope of delivery:
1 x BCD... UT-0,5-7035, 1 x BCD... OT-FSC-7024

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BCD 160 SET 14-7024
BCD 200 SET 14-7024
BCD 250 SET 14-7024
BCD 310 SET 14-7024
BCD 400 SET 14-7024
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)

44.20 €

1 Available 3 Days 19917971.5

46.03 €

1 Available 3 Days 22920476

76.18 €

1 Available 3 Days 26423486

83.50 €

1 Available 3 Days 324289111.2

107.58 €

1 Available 3 Days 404344112

Loading...

  1. 1

Basic information

Colour Grey IP rating IP65 Material Plastic
Surface finishing Untreated Operating temperature (°C) -25 - 70 Type of enclosure Closed
With screening No With integrated PCB mounting connection system No Suitable for rail mounting Yes
Wall mounting possible Yes Housing connectable Yes With ventilation slots No

Tech Support