Manufacturer part number: BCD 160 UT-7035
Brand: BOPLA
Price: 20.25 €
Delivery time: 3 Days
Dimension width W: 195 mm
Dimension vertical H: 173 mm
Dimension depth D: 70 mm
RAL-number: 7035
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BCD 160 UT-7035
Colour | Grey | IP rating | IP65 | Material | Plastic |
---|---|---|---|---|---|
Surface finishing | Untreated | Operating temperature (°C) | -25 - 70 | Type of enclosure | Open |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | Yes |
Wall mounting possible | Yes | Housing connectable | Yes | With ventilation slots | No |
This page is Bocard, Base, high, part number BCD 160 UT-7035.
You can find the detail information about specifications and dimensions on part number BCD 160 UT-7035.
Part Number |
---|
BCD 160 UT-7024 |
BCD 200 UT-7024 |
BCD 200 UT-7035 |
BCD 250 UT-7024 |
BCD 250 UT-7035 |
BCD 310 UT-7035 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | RAL-number |
---|---|---|---|---|---|---|---|---|
20.25 € | 1 | Available | 3 Days | 195 | 173 | 70 | 7024 | |
22.00 € | 1 | Available | 3 Days | 225 | 198 | 80 | 7024 | |
22.00 € | 1 | Available | 3 Days | 225 | 198 | 80 | 7035 | |
46.38 € | 1 | Available | 3 Days | 260 | 228 | 105 | 7024 | |
46.15 € | 1 | Available | 3 Days | 260 | 228 | 105 | 7035 | |
47.55 € | 1 | Available | 3 Days | 320 | 283 | 105 | 7035 |