Manufacturer part number: BCD 160-0.5-7024 UWB
Brand: BOPLA
Price: 14.40 €
Delivery time: 3 Days
Dimension width W: 244 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BCD 160-0.5-7024 UWB
Dimension vertical H(mm) | 50 | Dimension depth D(mm) | 91.3 | Colour | Grey |
---|---|---|---|---|---|
IP rating | IP00 | Material | Plastic | Surface finishing | Untreated |
RAL-number | 7024 | Operating temperature (°C) | -30 - 80 | Type of enclosure | Open |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | No |
Wall mounting possible | Yes | Housing connectable | No | With ventilation slots | No |
This page is Bocard, Accessories, Wall fitting for flat bases (BCD...-0,5), swivelling , part number BCD 160-0.5-7024 UWB.
You can find the detail information about specifications and dimensions on part number BCD 160-0.5-7024 UWB.
Part Number |
---|
BCD 200-0.5-7024 UWB |
BCD 250-0.5-7024 UWB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) |
---|---|---|---|---|---|
15.17 € | 1 | Available | 3 Days | 274 | |
80.77 € | 1 | Available | 3 Days | 309 |