Manufacturer part number: BCD 205 OT-G-7024
Brand: BOPLA
Price: 26.80 €
Delivery time: 3 Days
Dimension width W: 229 mm
Dimension vertical H: 204.2 mm
Dimension depth D: 36.1 mm
RAL-number: 7024
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BCD 205 OT-G-7024
Colour | Grey | IP rating | IP65 | Material | Plastic |
---|---|---|---|---|---|
Surface finishing | Untreated | Operating temperature (°C) | -25 - 110 | Type of enclosure | Open |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | Yes |
Wall mounting possible | Yes | Housing connectable | Yes | With ventilation slots | No |
This page is Bocard, Lids, Hinged front lid, crystal-clear, part number BCD 205 OT-G-7024.
You can find the detail information about specifications and dimensions on part number BCD 205 OT-G-7024.
Configure
Part Number |
---|
BCD 165 OT-G-7024 |
BCD 165 OT-G-7035 |
BCD 205 OT-G-7035 |
BCD 255 OT-G-7024 |
BCD 255 OT-G-7035 |
BCD 315 OT-G-7024 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | RAL-number |
---|---|---|---|---|---|---|---|---|
26.18 € | 1 | Available | 3 Days | 199 | 179.2 | 36.5 | 7024 | |
26.18 € | 1 | Available | 3 Days | 199 | 179.2 | 36.5 | 7035 | |
26.80 € | 1 | Available | 3 Days | 229 | 204.2 | 36.1 | 7035 | |
34.15 € | 1 | Available | 3 Days | 264 | 234.2 | 36 | 7024 | |
34.15 € | 1 | Available | 3 Days | 264 | 234.2 | 36 | 7035 | |
42.38 € | 1 | Available | 3 Days | 324 | 289.2 | 37.2 | 7024 |