Bocard, Front panels, 1,5 mm, natural-coloured anodised aluminium (BCD FP 200)

Bocard, Front panels, 1,5 mm, natural-coloured anodised aluminium BCD FP 200
  • Volume Discount

Product Details:

Manufacturer part number: BCD FP 200

Brand: BOPLA

Price: 10.35

Delivery time: 3 Days


Technical Data:

Dimension width W: 218.6 mm

Dimension vertical H: 165.6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BCD FP 200

Part Number
BCD FP 200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)

10.35 €

1 Available 3 Days 218.6165.6

Loading...

  1. 1

Basic information

Dimension depth D(mm) 1.5 Colour Natural colour IP rating IP40
Material Aluminium Surface finishing Other Operating temperature (°C) -25 - 110
Type of enclosure Open With screening Yes With integrated PCB mounting connection system No
Suitable for rail mounting No Wall mounting possible No Housing connectable No
With ventilation slots No

This page is Bocard, Front panels, 1,5 mm, natural-coloured anodised aluminium, part number BCD FP 200.
You can find the detail information about specifications and dimensions on part number BCD FP 200.

Variation of this product

Part Number
BCD FP 160
BCD FP 250
BCD FP 310
BCD FP 400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)

9.00 €

1 Available 3 Days 188.6140.6

12.48 €

1 Available 3 Days 253.6195.6

20.03 €

1 Available 3 Days 311.6242.6

29.92 €

1 Available 3 Days 390.6296.6

Tech Support