Manufacturer part number: BCD FP 200 K
Brand: BOPLA
Price: 9.25 €
Delivery time: 3 Days
Dimension width W: 218.6 mm
Dimension vertical H: 112.6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BCD FP 200 K
Dimension depth D(mm) | 1.5 | Colour | Natural colour | IP rating | IP40 |
---|---|---|---|---|---|
Material | Aluminium | Surface finishing | Other | Operating temperature (°C) | -25 - 110 |
Type of enclosure | Open | With screening | Yes | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | No | Housing connectable | No |
With ventilation slots | No |
This page is Bocard, Front panels for enclosures with terminal compartment, 1,5 mm, natural-coloured anodised aluminium, part number BCD FP 200 K.
You can find the detail information about specifications and dimensions on part number BCD FP 200 K.
Part Number |
---|
BCD FP 160 K |
BCD FP 250 K |
BCD FP 310 K |
BCD FP 400 K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) |
---|---|---|---|---|---|---|
7.77 € | 1 | Available | 3 Days | 188.6 | 97.6 | |
9.32 € | 1 | Available | 3 Days | 253.6 | 135.6 | |
16.80 € | 1 | Available | 3 Days | 311.6 | 172.6 | |
23.98 € | 1 | Available | 30 Days | 390.6 | 215.6 |