Bocard, Front panels, ABS light grey, 2 mm, embossed on one side (BCD FPK 250)

Bocard, Front panels, ABS light grey, 2 mm, embossed on one side BCD FPK 250
  • Volume Discount

Product Details:

Manufacturer part number: BCD FPK 250

Brand: BOPLA

Price: 10.05

Delivery time: 3 Days


Technical Data:

Dimension width W: 253.6 mm

Dimension vertical H: 195.6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BCD FPK 250

Part Number
BCD FPK 250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)

10.05 €

1 Available 3 Days 253.6195.6

Loading...

  1. 1

Basic information

Dimension depth D(mm) 2 Colour Grey IP rating IP40
Material Plastic Surface finishing Untreated RAL-number 7035
Operating temperature (°C) -25 - 70 Type of enclosure Open With screening No
With integrated PCB mounting connection system No Suitable for rail mounting No Wall mounting possible No
Housing connectable No With ventilation slots No

This page is Bocard, Front panels, ABS light grey, 2 mm, embossed on one side, part number BCD FPK 250.
You can find the detail information about specifications and dimensions on part number BCD FPK 250.

Variation of this product

Part Number
BCD FPK 160
BCD FPK 200
BCD FPK 310
BCD FPK 400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)

7.53 €

1 Available 3 Days 188.6140.6

7.53 €

1 Available 3 Days 218.6165.6

16.45 €

1 Available 3 Days 311.6242.6

19.73 €

1 Available 3 Days 390.6296.6

Tech Support