Manufacturer part number: BCD FPK 160 BK
Brand: BOPLA
Price: 5.62 €
Delivery time: 30 Days
Dimension width W: 188.6 mm
Dimension vertical H: 54.6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BCD FPK 160 BK
Dimension depth D(mm) | 2 | Colour | Grey | IP rating | IP40 |
---|---|---|---|---|---|
Material | Plastic | Surface finishing | Untreated | RAL-number | 7035 |
Operating temperature (°C) | -25 - 70 | Type of enclosure | Open | With screening | No |
With integrated PCB mounting connection system | No | Suitable for rail mounting | No | Wall mounting possible | No |
Housing connectable | No | With ventilation slots | No |
This page is Bocard, Front panels for enclosures with 2 terminal compartments, ABS light grey, 2 mm, embossed on one side, part number BCD FPK 160 BK.
You can find the detail information about specifications and dimensions on part number BCD FPK 160 BK.
Part Number |
---|
BCD FPK 200 BK |
BCD FPK 250 BK |
BCD FPK 310 BK |
BCD FPK 400 BK |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) |
---|---|---|---|---|---|---|
6.03 € | 1 | Available | 30 Days | 218.6 | 59.6 | |
6.60 € | 1 | Available | 30 Days | 253.6 | 75.6 | |
12.13 € | 1 | Available | 30 Days | 311.6 | 102.6 | |
15.13 € | 1 | Available | 30 Days | 390.6 | 134.6 |