Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BCD FPK 200 K
Dimension depth D(mm) | 2 | Colour | Grey | IP rating | IP40 |
---|---|---|---|---|---|
Material | Plastic | Surface finishing | Untreated | RAL-number | 7035 |
Operating temperature (°C) | -25 - 70 | Type of enclosure | Open | With screening | No |
With integrated PCB mounting connection system | No | Suitable for rail mounting | No | Wall mounting possible | No |
Housing connectable | No | With ventilation slots | No |
This page is Bocard, Front panels for enclosures with terminal compartment, ABS light grey, 2 mm, embossed on one side, part number BCD FPK 200 K.
You can find the detail information about specifications and dimensions on part number BCD FPK 200 K.
Part Number |
---|
BCD FPK 160 K |
BCD FPK 250 K |
BCD FPK 310 K |
BCD FPK 400 K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) |
---|---|---|---|---|---|---|
6.52 € | 1 | Available | 30 Days | 188.6 | 97.6 | |
8.83 € | 1 | Available | 3 Days | 253.6 | 135.6 | |
14.08 € | 1 | Available | 3 Days | 311.6 | 172.6 | |
16.45 € | 1 | Available | 30 Days | 390.6 | 215.6 |