Manufacturer part number: BCD M 310
Brand: BOPLA
Price: 9.75 €
Delivery time: 3 Days
Dimension width W: 281 mm
Dimension vertical H: 235 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BCD M 310
Dimension depth D(mm) | 2 | Colour | Natural colour | IP rating | IP00 |
---|---|---|---|---|---|
Material | Other | Surface finishing | Untreated | Operating temperature (°C) | -25 - 110 |
Type of enclosure | Open | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | No | Housing connectable | No |
With ventilation slots | No |
This page is Bocard, Mounting panels, laminated paper, part number BCD M 310.
You can find the detail information about specifications and dimensions on part number BCD M 310.
Part Number |
---|
BCD M 160 |
BCD M 200 |
BCD M 250 |
BCD M 400 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) |
---|---|---|---|---|---|---|
3.55 € | 1 | Available | 3 Days | 161 | 134.5 | |
4.27 € | 1 | Available | 3 Days | 191 | 159.3 | |
5.43 € | 1 | Available | 3 Days | 225.5 | 189 | |
13.08 € | 1 | Available | 3 Days | 360 | 289 |