Manufacturer part number: BCD TP 160
Brand: BOPLA
Price: 1.02 €
Delivery time: 3 Days
Dimension vertical H: 170 mm
Dimension depth D: 52.8 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BCD TP 160
Dimension width W(mm) | 1.5 | Colour | Natural colour | IP rating | IP00 |
---|---|---|---|---|---|
Material | Other | Surface finishing | Untreated | Operating temperature (°C) | -25 - 110 |
Type of enclosure | Open | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | No | Housing connectable | No |
With ventilation slots | No |
This page is Bocard, Panels for dividing terminal compartments, insertable, laminated paper, part number BCD TP 160.
You can find the detail information about specifications and dimensions on part number BCD TP 160.
Part Number |
---|
BCD TP 160-0,5 |
BCD TP 200 |
BCD TP 200-0,5 |
BCD TP 250 |
BCD TP 250-0,5 |
BCD TP 310 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension vertical H (mm) | Dimension depth D (mm) |
---|---|---|---|---|---|---|
0.67 € | 1 | Available | 3 Days | 173.2 | 17.5 | |
1.32 € | 1 | Available | 3 Days | 199.8 | 62.8 | |
0.73 € | 1 | Available | 3 Days | 203.2 | 22 | |
1.95 € | 1 | Available | 3 Days | 234.6 | 87.8 | |
1.02 € | 1 | Available | 3 Days | 238 | 31 | |
4.27 € | 1 | Available | 3 Days | 291 | 85 |