Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BCD TP 160 F
Dimension depth D(mm) | 1.5 | Colour | Natural colour | IP rating | IP00 |
---|---|---|---|---|---|
Material | Other | Surface finishing | Untreated | Operating temperature (°C) | -25 - 110 |
Type of enclosure | Open | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | No | Housing connectable | No |
With ventilation slots | No |
This page is Bocard, Partitions for dividing electronics compartments, screw-on, laminated paper, part number BCD TP 160 F.
You can find the detail information about specifications and dimensions on part number BCD TP 160 F.
Part Number |
---|
BCD TP 200 F |
BCD TP 250 F |
BCD TP 310 F |
BCD TP 400 F |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) |
---|---|---|---|---|---|---|
3.42 € | 1 | Available | 3 Days | 218.6 | 112.6 | |
4.18 € | 1 | Available | 3 Days | 253.6 | 135.6 | |
20.52 € | 1 | Available | 30 Days | 311.6 | 172.6 | |
25.48 € | 1 | Available | 30 Days | 390.6 | 215.6 |