Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BE 60
Colour | Black | Material (details) | Plastic | Product size (width)(mm) | 70.2 |
---|---|---|---|---|---|
Depth (mm) | 32 | Surface finishing | Untreated | Operating temperature (°C) | -30 - 80 |
Type of enclosure | Open | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | No | Housing connectable | No |
With ventilation slots | No | Degree of protection (IP) | IP00 |
This page is Cable glands / General Accessories, Battery compartments, black plastic, IP 40 / DIN EN 60529, part number BE 60.
You can find the detail information about specifications and dimensions on part number BE 60.
Part Number |
---|
BE 30 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (height) (mm) |
---|---|---|---|---|---|
6.48 € | 1 | Available | 3 Days | 37 |