Manufacturer part number: BH 4MC
Brand: BOPLA
Price: 13.63 €
Delivery time: 3 Days
Dimension width W: 51.8 mm
Dimension vertical H: 47.5 mm
Dimension depth D: 12 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BH 4MC
Colour | Black | IP rating | IP00 | Material | Plastic |
---|---|---|---|---|---|
Surface finishing | Untreated | Operating temperature (°C) | -25 - 70 | Type of enclosure | Open |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | No |
Wall mounting possible | No | Housing connectable | No | With ventilation slots | No |
This page is Accessories, Battery holders, part number BH 4MC.
You can find the detail information about specifications and dimensions on part number BH 4MC.
Part Number |
---|
BH 2MC |
BH 2MN |
BH 3MN |
BH 4MN |
BH 4MN-BL |
BH 6MN-BL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) |
---|---|---|---|---|---|---|---|
13.13 € | 1 | Available | 3 Days | 53.3 | 26.4 | 11.2 | |
13.13 € | 1 | Available | 3 Days | 65.1 | 50.2 | 16 | |
13.87 € | 1 | Available | 3 Days | 64.6 | 50.7 | 16.5 | |
20.83 € | 1 | Available | 3 Days | 64.4 | 61.5 | 16 | |
14.37 € | 1 | Available | 3 Days | 65.6 | 49.7 | 28.5 | |
14.85 € | 1 | Available | 3 Days | 66.1 | 49.7 | 28.5 |