BoLink, Enclosure, IP40 (IP65) (BL 704020-9003)

BoLink, Enclosure, IP40 (IP65) BL 704020-9003
  • Volume Discount

Product Details:

Manufacturer part number: BL 704020-9003

Brand: BOPLA

Price: 5.33

Delivery time: 3 Days


Technical Data:

Dimension width W: 70.9 mm

Dimension vertical H: 42.9 mm

Dimension depth D: 22 mm

Colour: White

RAL-number: 9003


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BL 704020-9003

Part Number
BL 704020-9003
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Colour RAL-number

5.33 €

1 Available 3 Days 70.942.922White9003

Loading...

  1. 1

Basic information

IP rating IP65 Material Plastic Surface finishing Untreated
Operating temperature (°C) -25 - 110 Type of enclosure Closed With screening No
With integrated PCB mounting connection system No Suitable for rail mounting No Wall mounting possible No
Housing connectable Yes With ventilation slots No

This page is BoLink, Enclosure, IP40 (IP65), part number BL 704020-9003.
You can find the detail information about specifications and dimensions on part number BL 704020-9003.

Variation of this product

Part Number
BL 704015-9003
BL 704015-9005
BL 704020-9005
BL 704025-9003
BL 704025-9005
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Colour RAL-number

4.93 €

1 Available 3 Days 70.442.415.5White9003

4.93 €

1 Available 3 Days 70.442.415.5Black9005

5.33 €

1 Available 3 Days 70.942.922Black9005

5.70 €

1 Available 3 Days 71.243.226White9003

5.70 €

1 Available 3 Days 71.243.226Black9005

Tech Support