Manufacturer part number: BO-D2-6TE-5014
Brand: BOPLA
Price: 7.15 €
Delivery time: 30 Days
Dimension depth D: 49.2 mm
Colour: Dove blue
Modular spacing (MW): 6
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BO-D2-6TE-5014
Dimension width W(mm) | 28 | Dimension vertical H(mm) | 11.4 | IP rating | IP00 |
---|---|---|---|---|---|
Material | Plastic | Surface finishing | Untreated | Operating temperature (°C) | -25 - 70 |
Type of enclosure | Open | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | No | Housing connectable | No |
With ventilation slots | No |
This page is Botego, Accessories, Design element set 2, part number BO-D2-6TE-5014.
You can find the detail information about specifications and dimensions on part number BO-D2-6TE-5014.
Configure
Part Number |
---|
BO-D2-12TE-6027 |
BO-D2-12TE-7024 |
BO-D2-12TE-7035 |
BO-D2-6TE-6027 |
BO-D2-6TE-7024 |
BO-D2-6TE-7035 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension depth D (mm) | Colour | Modular spacing (MW) |
---|---|---|---|---|---|---|---|
7.38 € | 1 | Available | 3 Days | 79.6 | Light green | 12 | |
7.38 € | 1 | Available | 30 Days | 79.6 | Graphite grey | 12 | |
6.30 € | 1 | Available | 30 Days | 79.6 | Light grey | 12 | |
7.15 € | 1 | Available | 30 Days | 49.2 | Light green | 6 | |
7.15 € | 1 | Available | 30 Days | 49.2 | Graphite grey | 6 | |
6.10 € | 1 | Available | 30 Days | 49.2 | Light grey | 6 |