Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Colour | RAL-number | |
---|---|---|---|---|---|---|---|---|---|
5.78 € | 1 | Available | 3 Days | 216 | 151 | 11.4 | Red | 3001 | |
5.78 € | 1 | Available | 3 Days | 216 | 151 | 11.4 | Blue | 5005 | |
5.78 € | 1 | Available | 3 Days | 216 | 151 | 11.4 | Black | 9005 | |
5.78 € | 1 | Available | 3 Days | 216 | 151 | 11.4 | White | 9016 | |
6.08 € | 1 | Available | 3 Days | 286 | 199 | 11.4 | Red | 3001 | |
6.08 € | 1 | Available | 3 Days | 286 | 199 | 11.4 | Blue | 5005 | |
6.08 € | 1 | Available | 3 Days | 286 | 199 | 11.4 | Black | 9005 | |
6.08 € | 1 | Available | 3 Days | 286 | 199 | 11.4 | White | 9016 | |
4.98 € | 1 | Available | 3 Days | 131 | 76 | 13.2 | Red | 3001 | |
4.98 € | 1 | Available | 3 Days | 131 | 76 | 13.2 | Blue | 5005 | |
4.98 € | 1 | Available | 3 Days | 131 | 76 | 13.2 | Black | 9005 | |
4.98 € | 1 | Available | 3 Days | 131 | 76 | 13.2 | White | 9016 | |
5.32 € | 1 | Available | 3 Days | 166 | 91 | 14.2 | Red | 3001 | |
5.32 € | 1 | Available | 3 Days | 166 | 91 | 14.2 | Blue | 5005 | |
5.32 € | 1 | Available | 3 Days | 166 | 91 | 14.2 | Black | 9005 | |
5.32 € | 1 | Available | 3 Days | 166 | 91 | 14.2 | White | 9016 | |
5.63 € | 1 | Available | 3 Days | 201 | 106 | 14.2 | Red | 3001 | |
5.63 € | 1 | Available | 3 Days | 201 | 106 | 14.2 | Blue | 5005 | |
5.63 € | 1 | Available | 3 Days | 201 | 106 | 14.2 | Black | 9005 | |
5.63 € | 1 | Available | 3 Days | 201 | 106 | 14.2 | White | 9016 |
Loading...
IP rating | IP65 | Material | Plastic | Surface finishing | Untreated |
---|---|---|---|---|---|
Operating temperature (°C) | -25 - 70 | Type of enclosure | Open | With screening | No |
With integrated PCB mounting connection system | No | Suitable for rail mounting | No | Wall mounting possible | No |
Housing connectable | No | With ventilation slots | No |
Configure
Basic Attributes
Dimension width W(mm)
Dimension vertical H(mm)
Dimension depth D(mm)
Colour
RAL-number
Filter by standard shipping days
Optional Attributes