BoPad, Accessories, Impact protection (BOP 500 S-1003)

BoPad, Accessories, Impact protection BOP 500 S-1003
  • Volume Discount

Product Details:

Manufacturer part number: BOP 500 S-1003

Brand: BOPLA

Price: 7.87

Delivery time: 3 Days


Technical Data:

Dimension width W: 136 mm

Dimension vertical H: 81 mm

Dimension depth D: 36.3 mm

Colour: Yellow

RAL-number: 1003


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BOP 500 S-1003

Part Number
BOP 500 S-1003
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Colour RAL-number

7.87 €

1 Available 3 Days 1368136.3Yellow1003

Loading...

  1. 1

Basic information

IP rating IP00 Material Plastic Surface finishing Untreated
Operating temperature (°C) -25 - 70 Type of enclosure Open With screening No
With integrated PCB mounting connection system No Suitable for rail mounting No Wall mounting possible No
Housing connectable No With ventilation slots No

This page is BoPad, Accessories, Impact protection, part number BOP 500 S-1003.
You can find the detail information about specifications and dimensions on part number BOP 500 S-1003.

Variation of this product

Part Number
BOP 10.1 S-3001
BOP 10.1 S-5005
BOP 10.1 S-9005
BOP 500 S-3001
BOP 500 S-5005
BOP 500 S-9005
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Colour RAL-number

17.17 €

1 Available 3 Days 29120454.3Red3001

17.17 €

1 Available 3 Days 29120454.3Blue5005

17.17 €

1 Available 3 Days 29120454.3Black9005

7.87 €

1 Available 3 Days 1368136.3Red3001

7.87 €

1 Available 3 Days 1368136.3Blue5005

7.87 €

1 Available 3 Days 1368136.3Black9005

Tech Support