Manufacturer part number: BOS 503-7038
Brand: BOPLA
Price: 13.80 €
Delivery time: 3 Days
Colour: Grey
RAL-number: 7038
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BOS 503-7038
Dimension width W(mm) | 120 | Dimension vertical H(mm) | 60 | Dimension depth D(mm) | 25 |
---|---|---|---|---|---|
IP rating | IP40 | Material | Plastic | Surface finishing | Untreated |
Operating temperature (°C) | -25 - 70 | Type of enclosure | Closed | With screening | No |
With integrated PCB mounting connection system | No | Suitable for rail mounting | No | Wall mounting possible | No |
Housing connectable | Yes | With ventilation slots | No |
This page is BOS 503 with continuous membrane keypad area and compartment for 9V block battery, part number BOS 503-7038.
You can find the detail information about specifications and dimensions on part number BOS 503-7038.
Part Number |
---|
BOS 503-9005 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | RAL-number |
---|---|---|---|---|---|---|
13.80 € | 1 | Available | 3 Days | Black | 9005 |