Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BOS 750-9005
Dimension width W(mm) | 157 | Dimension vertical H(mm) | 84 | Dimension depth D(mm) | 30 |
---|---|---|---|---|---|
Colour | Black | IP rating | IP40 | Material | Plastic |
Surface finishing | Untreated | RAL-number | 9005 | Operating temperature (°C) | -25 - 70 |
Type of enclosure | Closed | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | No | Housing connectable | Yes |
With ventilation slots | No |
This page is BOS 750 with panoramic display screen and compartment for 9V block battery, part number BOS 750-9005.
You can find the detail information about specifications and dimensions on part number BOS 750-9005.