Interzoll, Subrack with profile side wall 3 U for backplanes (.Pi) (BGT 22380.PI)

Interzoll, Subrack with profile side wall 3 U for backplanes (.Pi) BGT 22380.PI
  • Volume Discount

Product Details:

Manufacturer part number: BGT 22380.PI

Brand: BOPLA

Price: 105.53

Delivery time: 30 Days


Technical Data:

Dimension vertical H: 482.6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BGT 22380.PI

Part Number
BGT 22380.PI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension vertical H
(mm)

105.53 €

1 Available 30 Days 482.6

Loading...

  1. 1

Basic information

Dimension width W(mm) 132.5 Dimension depth D(mm) 218.24

This page is Interzoll, Subrack with profile side wall 3 U for backplanes (.Pi), part number BGT 22380.PI.
You can find the detail information about specifications and dimensions on part number BGT 22380.PI.

Variation of this product

Part Number
BGT 22340.PI
BGT 22360.PI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension vertical H
(mm)

87.13 €

1 Available 3 Days 269.24

96.33 €

1 Available 30 Days 375.92

Tech Support