Interzoll, Subrack for high mechanical load with profile side wall 3 U for connectors (.12) (BGT 22380.12-BN)

Interzoll, Subrack for high mechanical load with profile side wall 3 U for connectors (.12) BGT 22380.12-BN
  • Volume Discount

Product Details:

Manufacturer part number: BGT 22380.12-BN

Brand: BOPLA

Price: 111.47

Delivery time: 3 Days


Technical Data:

Dimension vertical H: 482.6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BGT 22380.12-BN

Part Number
BGT 22380.12-BN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension vertical H
(mm)

111.47 €

1 Available 3 Days 482.6

Loading...

  1. 1

Basic information

Dimension width W(mm) 132.5 Dimension depth D(mm) 218.24

This page is Interzoll, Subrack for high mechanical load with profile side wall 3 U for connectors (.12), part number BGT 22380.12-BN.
You can find the detail information about specifications and dimensions on part number BGT 22380.12-BN.

Variation of this product

Part Number
BGT 22340.12-BN
BGT 22360.12-BN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension vertical H
(mm)

88.45 €

1 Available 30 Days 269.24

99.83 €

1 Available 30 Days 375.92

Tech Support