Interzoll, Subrack for high mechanical load with profile side wall 3 U for backplanes (.Pi)

Interzoll, Subrack for high mechanical load with profile side wall 3 U for backplanes (.Pi)
  • Volume Discount
Notes:
Tested to Federal Railway standard BN 411 002. Approved for all electronic equipment on rail and bus vehicles. Approval test IABG-Ottobrunn for type BGT 22380.Pi/12-BN.
Subrack with handle on request
Scope of delivery:
1) 2 side panels with integrated flange (BSW 22300)
2) 2 front profiles (PF 000..)
3) 2 bus profiles (PB 000..)
4) 2 tapped strips for front panel fixing (GS 000.. I)
5) 2 tapped strips for backplane fixing (GS 000.. II)
6) 8 screws M4 x 20 (BFS 0600)
7) 8 securing washers (BFS 0700)
8) 2 M2.5x5 (GSE-5) slotted set screws
9) 2 M2.5x8 (GSE-8) slotted set screws
10) 4 insulating strips (IS 00042)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BGT 22340.PI-BN
BGT 22360.PI-BN
BGT 22380.PI-BN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension vertical H
(mm)

99.78 €

1 Available 3 Days 269.24

115.22 €

1 Available 30 Days 375.92

127.35 €

1 Available 3 Days 482.6

Loading...

  1. 1

Basic information

Dimension width W(mm) 132.5 Dimension depth D(mm) 218.24

Tech Support