Internorm, Enclosure half-shells, plain, with fitted screw covers and collapsible feet (IN 25060)

Internorm, Enclosure half-shells, plain, with fitted screw covers and collapsible feet IN 25060
  • Volume Discount

Product Details:

Manufacturer part number: IN 25060

Brand: BOPLA

Price: 254.27

Delivery time: 3 Days


Technical Data:

Dimension vertical H: 434 mm

Dimension depth D: 250 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

IN 25060

Part Number
IN 25060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension vertical H
(mm)
Dimension depth D
(mm)

254.27 €

1 Available 3 Days 434250

Loading...

  1. 1

Basic information

Dimension width W(mm) 169 Material Plastic Surface finishing Untreated

This page is Internorm, Enclosure half-shells, plain, with fitted screw covers and collapsible feet, part number IN 25060.
You can find the detail information about specifications and dimensions on part number IN 25060.

Variation of this product

Part Number
IN 35040
IN 35060
IN 35080
IN 45080
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension vertical H
(mm)
Dimension depth D
(mm)

267.95 €

1 Available 3 Days 327350

286.23 €

1 Available 3 Days 434350

302.60 €

1 Available 3 Days 540350

334.77 €

1 Available 3 Days 540450

Tech Support