Manufacturer part number: A 114
Brand: BOPLA
Price: 61.02 €
Delivery time: 3 Days
Dimension width W: 200 mm
Dimension vertical H: 100 mm
Dimension depth D: 81 mm
Impact strength: IK09
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A 114
IP rating | IP66 | RAL-number | 7001 | Mounting method | Other |
---|---|---|---|---|---|
Type of covering | Cover | Cover model | Closed | Type of door | None |
Transparent cover/door | No | With lock | No | Housing material | Aluminium |
With mounting plate | Yes | Suitable for outdoor use | Yes | Suitable for lightning protection | No |
Circuit integrity | None |
This page is Euromas Aluminium / Euromas F05, Enclosure, aluminium, part number A 114.
You can find the detail information about specifications and dimensions on part number A 114.
Configure
Basic Attributes
Dimension width W(mm)
Dimension vertical H(mm)
Dimension depth D(mm)
Impact strength
Filter by standard shipping days
Optional Attributes
Part Number |
---|
A 103 |
A 104 |
A 105 |
A 115 |
A 116 |
A 117 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Impact strength |
---|---|---|---|---|---|---|---|---|
28.05 € | 1 | Available | 3 Days | 150 | 64 | 34 | IK09 | |
23.42 € | 1 | Available | 3 Days | 115 | 64 | 34.5 | IK09 | |
25.88 € | 1 | Available | 3 Days | 75 | 80 | 57 | IK09 | |
39.68 € | 1 | Available | 3 Days | 175 | 80 | 57 | IK09 | |
40.23 € | 1 | Available | 3 Days | 100 | 100 | 81 | IK09 | |
56.67 € | 1 | Available | 3 Days | 250 | 80 | 52 | IK09 |