Ultramas, Extension set, plain, with air vents (L), 3 HP / 9 HP (AB 02603)

Ultramas, Extension set, plain, with air vents (L), 3 HP / 9 HP AB 02603
  • Volume Discount

Product Details:

Manufacturer part number: AB 02603

Brand: BOPLA

Price: 14.03

Delivery time: 3 Days


Technical Data:

Dimension width W: 15 mm

Dimension vertical H: 258.9 mm

Dimension depth D: 16.2 mm

IP rating: IP40

With ventilation slots: No


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AB 02603

Part Number
AB 02603
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
IP rating With ventilation slots Modular spacing (MW)

14.03 €

1 Available 3 Days 15258.916.2IP40No3

Loading...

  1. 1

Basic information

Colour Grey Material Plastic Surface finishing Untreated
RAL-number 7035 Operating temperature (°C) -25 - 70 Type of enclosure Open
With screening No With integrated PCB mounting connection system No Suitable for rail mounting No
Wall mounting possible No Housing connectable No

This page is Ultramas, Extension set, plain, with air vents (L), 3 HP / 9 HP, part number AB 02603.
You can find the detail information about specifications and dimensions on part number AB 02603.

Variation of this product

Part Number
AB 02003
AB 02009
AB 02009 L
AB 02609
AB 02609 L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
IP rating With ventilation slots Modular spacing (MW)

13.43 €

1 Available 3 Days 14198.916.2IP40No3

17.07 €

1 Available 3 Days 14198.946.7IP40No9

17.07 €

1 Available 3 Days 14198.946.7IP30Yes9

18.03 €

1 Available 3 Days 14258.946.7IP40No9

18.03 €

1 Available 3 Days 14258.946.7IP30Yes9

Tech Support