Manufacturer part number: ADS 910-I
Brand: BOPLA
Price: 4.07 €
Delivery time: 23 Days
Dimension width W: 70 mm
Dimension vertical H: 10.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ADS 910-I
Dimension depth D(mm) | 8 | Colour | Grey | IP rating | IP00 |
---|---|---|---|---|---|
Material | Plastic | Surface finishing | Untreated | RAL-number | 7038 |
Operating temperature (°C) | -25 - 70 | Type of enclosure | Open | With screening | No |
With integrated PCB mounting connection system | No | Suitable for rail mounting | No | Wall mounting possible | No |
Housing connectable | No | With ventilation slots | No |
This page is BOS, Accessories, Display adapter BOS 910-913, part number ADS 910-I.
You can find the detail information about specifications and dimensions on part number ADS 910-I.
Part Number |
---|
ADS 910-II |
ADS 910-III |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) |
---|---|---|---|---|---|---|
4.07 € | 1 | Available | 3 Days | 69.9 | 15 | |
4.07 € | 1 | Available | 3 Days | 69.9 | 8 |