Manufacturer part number: ART 115 KO-IR
Brand: BOPLA
Price: 12.85 €
Delivery time: 3 Days
Colour: Black, infrared-permissive
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ART 115 KO-IR
Dimension width W(mm) | 8 | Dimension vertical H(mm) | 44 | Dimension depth D(mm) | 18 |
---|---|---|---|---|---|
IP rating | IP65 | Material | Plastic | Surface finishing | Untreated |
Operating temperature (°C) | -25 - 70 | Type of enclosure | Open | With screening | No |
With integrated PCB mounting connection system | No | Suitable for rail mounting | No | Wall mounting possible | No |
Housing connectable | No | With ventilation slots | No |
This page is BOPLA-Arteb, Cap at top, Caps for ART 115, part number ART 115 KO-IR.
You can find the detail information about specifications and dimensions on part number ART 115 KO-IR.
Part Number |
---|
ART 115 KO-1016 |
ART 115 KO-3000 |
ART 115 KO-5015 |
ART 115 KO-6027 |
ART 115 KO-7037 |
ART 115 KO-7038 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour |
---|---|---|---|---|---|
9.45 € | 1 | Available | 23 Days | Sulphur yellow | |
9.45 € | 1 | Available | 3 Days | Flame red | |
9.45 € | 1 | Available | 3 Days | Sky blue | |
9.45 € | 1 | Available | 3 Days | Light green | |
9.45 € | 1 | Available | 3 Days | Dust grey | |
9.45 € | 1 | Available | 3 Days | Agate grey |