Manufacturer part number: ART 225 KU-3000
Brand: BOPLA
Price: 14.88 €
Delivery time: 3 Days
Colour: Red
RAL-number: 3000
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ART 225 KU-3000
Dimension width W(mm) | 6.5 | Dimension vertical H(mm) | 49.7 | Dimension depth D(mm) | 20 |
---|---|---|---|---|---|
IP rating | IP65 | Material | Plastic | Surface finishing | Untreated |
Operating temperature (°C) | -25 - 70 | Type of enclosure | Open | With screening | No |
With integrated PCB mounting connection system | No | Suitable for rail mounting | No | Wall mounting possible | No |
Housing connectable | No | With ventilation slots | No |
This page is BOPLA-Arteb, Cap at bottom, Caps for ART 225, part number ART 225 KU-3000.
You can find the detail information about specifications and dimensions on part number ART 225 KU-3000.
Part Number |
---|
ART 225 KU-1016 |
ART 225 KU-5015 |
ART 225 KU-6027 |
ART 225 KU-7037 |
ART 225 KU-7038 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | RAL-number |
---|---|---|---|---|---|---|
14.88 € | 1 | Available | 3 Days | Yellow | 1016 | |
14.88 € | 1 | Available | 3 Days | Blue | 5015 | |
14.88 € | 1 | Available | 3 Days | Green | 6027 | |
14.88 € | 1 | Available | 3 Days | Grey | 7037 | |
14.88 € | 1 | Available | 3 Days | Grey | 7038 |