BOPLA-Arteb, Accessories, Display screens with stick-on frame, polycarbonate (ART 865 DIS)

BOPLA-Arteb, Accessories, Display screens with stick-on frame, polycarbonate ART 865 DIS
  • Volume Discount

Product Details:

Manufacturer part number: ART 865 DIS

Brand: BOPLA

Price: 120.88

Delivery time: 3 Days


Technical Data:

Dimension width W: 236 mm

Dimension vertical H: 125 mm

Dimension depth D: 41 mm

Colour: Grey

IP rating: IP65


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ART 865 DIS

Part Number
ART 865 DIS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Colour IP rating RAL-number Operating temperature 
(°C)
Type of enclosure Housing connectable

120.88 €

1 Available 3 Days 23612541GreyIP657038-25 - 70ClosedYes

Loading...

  1. 1

Basic information

Material Plastic Surface finishing Untreated With screening No
With integrated PCB mounting connection system No Suitable for rail mounting No Wall mounting possible No
With ventilation slots No

This page is BOPLA-Arteb, Accessories, Display screens with stick-on frame, polycarbonate, part number ART 865 DIS.
You can find the detail information about specifications and dimensions on part number ART 865 DIS.

Variation of this product

Part Number
ART 300 DIS
ART 500 DIS
ART 600 DIS
ART 800 DIS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Colour IP rating RAL-number Operating temperature 
(°C)
Type of enclosure Housing connectable

13.23 €

1 Available 3 Days 29.555.52OtherIP00--25 - 110OpenNo

26.98 €

1 Available 3 Days 29.569.52OtherIP00--25 - 110OpenNo

33.62 €

1 Available 3 Days 48.584.52OtherIP00--25 - 110OpenNo

42.12 €

1 Available 3 Days 60.596.52OtherIP00--25 - 110OpenNo

Tech Support