Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ART 335 DIS
Dimension width W(mm) | 130 | Dimension vertical H(mm) | 75 | Dimension depth D(mm) | 26 |
---|---|---|---|---|---|
Colour | Grey | IP rating | IP65 | Material | Plastic |
Surface finishing | Untreated | RAL-number | 7038 | Operating temperature (°C) | -25 - 70 |
Type of enclosure | Closed | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | No | Housing connectable | Yes |
With ventilation slots | No |
This page is BOPLA-Arteb, Enclosure with display opening and membrane keypad area, 335 Enclosures, part number ART 335 DIS.
You can find the detail information about specifications and dimensions on part number ART 335 DIS.