Manufacturer part number: ART 555 BEU-2MN
Brand: BOPLA
Price: 10.98 €
Delivery time: 3 Days
Dimension vertical H: 60.5 mm
Dimension depth D: 24.8 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ART 555 BEU-2MN
Dimension width W(mm) | 72.2 | Colour | Black | IP rating | IP00 |
---|---|---|---|---|---|
Material | Plastic | Surface finishing | Untreated | Operating temperature (°C) | 10 - 90 |
Type of enclosure | Open | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | No | Housing connectable | No |
With ventilation slots | No |
This page is BOPLA-Arteb, Accessories, Battery shafts with integrated front panels, PP, part number ART 555 BEU-2MN.
You can find the detail information about specifications and dimensions on part number ART 555 BEU-2MN.
Part Number |
---|
ART 655 BEU-2MN |
ART 865 BEU-2MN |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension vertical H (mm) | Dimension depth D (mm) |
---|---|---|---|---|---|---|
11.67 € | 1 | Available | 3 Days | 60.5 | 35.8 | |
12.85 € | 1 | Available | 3 Days | 76.5 | 35.8 |