Interzoll Plus, Rear profiles, natural-coloured anodised aluminium, with integrated Z-rail for connectors acc. to DIN EN 60603-2 (Part Numbers)

Interzoll Plus, Rear profiles, natural-coloured anodised aluminium, with integrated Z-rail for connectors acc. to DIN EN 60603-2
  • Volume Discount
Scope of delivery:
2 profiles including mounting material (BFS 0400)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

IZPR 00063.12

Part Number
IZPR 00063.12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of modular spacings

27.52 €

1 Available 3 Days 63

Loading...

  1. 1

Basic information

EMC-version No

This page is Interzoll Plus, Rear profiles, natural-coloured anodised aluminium, with integrated Z-rail for connectors acc. to DIN EN 60603-2 , part number IZPR 00063.12.
You can find the detail information about specifications and dimensions on part number IZPR 00063.12.

Variation of this product

Part Number
IZPR 00042.12
IZPR 00084.12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of modular spacings

23.02 €

1 Available 3 Days 42

32.55 €

1 Available 30 Days 84

Tech Support