Manufacturer part number: ADG 06063-L
Brand: BOPLA
Price: 31.68 €
Delivery time: 3 Days
Number of modular spacings: 63
c1: -
c2: 63
c3: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ADG 06063-L
EMC-version | No |
---|
This page is Interzoll, Perforated cover plates, galvanised lacquered sheet steel, visible surface light grey lacquered, hole dia. 2,5 mm, part number ADG 06063-L.
You can find the detail information about specifications and dimensions on part number ADG 06063-L.
Part Number |
---|
ADG 06042-L |
ADG 06084-L |
ADG 12063-L |
ADG 12084-L |
ADG 18084-L |
ADG 25084-L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of modular spacings | c1 | c2 | c3 |
---|---|---|---|---|---|---|---|---|
26.55 € | 1 | Available | 3 Days | 42 | - | 63 | - | |
25.23 € | 1 | Available | 3 Days | 84 | - | 63 | - | |
29.23 € | 1 | Available | 3 Days | 63 | 123 | 123 | - | |
31.30 € | 1 | Available | 30 Days | 84 | 123 | 123 | - | |
35.63 € | 1 | Available | 3 Days | 84 | 183 | 183 | - | |
44.08 € | 1 | Available | 3 Days | 84 | - | - | 253 |