Internorm, Front/rear panels, plug-in, natural-coloured anodised aluminium

Internorm, Front/rear panels, plug-in, natural-coloured anodised aluminium
  • Volume Discount
Notes:
Only for use with PM... mounting profile. Additional sizes on request.
Scope of delivery:
1 front panel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FP 00340
FP 00360
FP 00380
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of modular spacings

23.03 €

1 Available 3 Days 42

29.23 €

1 Available 3 Days 63

31.13 €

1 Available 3 Days 84

Loading...

  1. 1

Basic information

EMC-version No Number of height units 3

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support