Internorm, Front/rear panels, plug-in, natural-coloured anodised aluminium, including fitted seal, IP 54 (FIP 00340)

Internorm, Front/rear panels, plug-in, natural-coloured anodised aluminium, including fitted seal, IP 54 FIP 00340
  • Volume Discount

Product Details:

Manufacturer part number: FIP 00340

Brand: BOPLA

Price: 31.82

Delivery time: 3 Days


Technical Data:

Number of modular spacings: 42


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FIP 00340

Part Number
FIP 00340
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of modular spacings

31.82 €

1 Available 3 Days 42

Loading...

  1. 1

Basic information

EMC-version No Number of height units 3

This page is Internorm, Front/rear panels, plug-in, natural-coloured anodised aluminium, including fitted seal, IP 54, part number FIP 00340.
You can find the detail information about specifications and dimensions on part number FIP 00340.

Variation of this product

Part Number
FIP 00360
FIP 00380
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of modular spacings

35.97 €

1 Available 3 Days 63

39.65 €

1 Available 30 Days 84

Tech Support