Internorm, Seal IP 54 / EMC seal for enclosures and extension sets (Part Numbers)

Internorm, Seal IP 54 / EMC seal for enclosures and extension sets
  • Volume Discount
Notes:
FIP front panels or front doors are needed if ingress protection is required for the enclosure.
Aluminium or conductive copper lacquering is required to achieve EMC protection.
Scope of delivery:
1 m seal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

IN-DI

Part Number
IN-DI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
EMC-version

2.02 €

1 Available 3 Days No

Loading...

  1. 1

This page is Internorm, Seal IP 54 / EMC seal for enclosures and extension sets, part number IN-DI.
You can find the detail information about specifications and dimensions on part number IN-DI.

Variation of this product

Part Number
IN-DI EMV
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
EMC-version

33.20 €

1 Available 3 Days Yes

Tech Support