Interzoll, Screws, Interzoll mounting material

Interzoll, Screws, Interzoll mounting material
  • Volume Discount
Scope of delivery:
KM, KS, KU and BFS 0300 = 10 pieces; BFS = 20 pieces

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BFS 0100
BFS 0200
BFS 0300
BFS 0600
BFS 0700
KM 5
KS 5
KU 5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type

4.42 €

1 Available 3 Days Recessed head screw M 4x12 for Interzoll profiles

2.15 €

1 Available 3 Days Countersunk screw M 3x5, cross-head, for fixing of clamp profiles

1.93 €

1 Available 3 Days Cheese-head screw M 2.5x8, slotted, for fixing of card earthing, card guide, insulating strip and Z rails

3.82 €

1 Available 3 Days Allen cheese-head screw M 4x20 for profile rails in railway-tested version

1.17 €

1 Available 3 Days Securing washer, Ø 4.3 mm, Allen screw BFS 0600

3.33 €

1 Available 3 Days M5 cage nut for fitting of BGT / FPS in the enclosure or cabinet

1.57 €

1 Available 3 Days M5 cross-head screw for fitting of BGT / FPS in the enclosure or cabinet

11.25 €

1 Available 3 Days Washer for KS 5, nickel-plated brass

Loading...

  1. 1

Basic information

Model Other

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support