BoPad, Design seal, IP65, BOP 1212 DI, BOP 1616 DI and BOP 2222 DI (BOP 1212 DI-9005)

BoPad, Design seal, IP65, BOP 1212 DI, BOP 1616 DI and BOP 2222 DI BOP 1212 DI-9005
  • Volume Discount

Product Details:

Manufacturer part number: BOP 1212 DI-9005

Brand: BOPLA

Price: 3.65

Delivery time: 3 Days


Technical Data:

Dimension width W: 123 mm

Dimension vertical H: 119 mm

Colour: Black

RAL-number: 9005


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BOP 1212 DI-9005

Part Number
BOP 1212 DI-9005
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Colour RAL-number

3.65 €

1 Available 3 Days 123119Black9005

Loading...

  1. 1

Basic information

IP rating IP65

This page is BoPad, Design seal, IP65, BOP 1212 DI, BOP 1616 DI and BOP 2222 DI, part number BOP 1212 DI-9005.
You can find the detail information about specifications and dimensions on part number BOP 1212 DI-9005.

Variation of this product

Part Number
BOP 1212 DI-3001
BOP 1212 DI-5005
BOP 1212 DI-9016
BOP 1616 DI-3001
BOP 1616 DI-5005
BOP 1616 DI-9005
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Colour RAL-number

3.65 €

1 Available 3 Days 123119Red3001

3.65 €

1 Available 3 Days 123119Blue5005

3.65 €

1 Available 3 Days 123119White9016

4.27 €

1 Available 3 Days 165161Red3001

4.27 €

1 Available 3 Days 165161Blue5005

4.27 €

1 Available 3 Days 165161Black9005

Tech Support