Linear actuator connector clamps, cross (K0496) (K0496.3020)

Linear actuator connector clamps, cross (K0496) K0496.3020

Product Details:

Manufacturer part number: K0496.3020

Brand: KIPP

Price: 25.30

Delivery time: 4 Days


Technical Data:

A=Internal diameter: 20 mm

B: 99 mm

C: 40 mm

M: 33 mm

Type=Internal diameter: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0496.3020

Part Number
K0496.3020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Internal diameter
(mm)
B
(mm)
C
(mm)
M
(mm)
Type=Internal diameter
(mm)
V1
(mm)
V2
(mm)
Weight
(kg)

25.30 €

1 4 Days 2099403330M8x25M8x250.2249

Loading...

  1. 1

Basic information

Main material Aluminium Main colour black Version 1 4-way flat
Version 2 for linear actuator Item Tube Clamp Component material Steel
Surface finish body powder-coated Surface finish component galvanized RoHS true

This page is Linear actuator connector clamps, cross (K0496), part number K0496.3020.
You can find the detail information about specifications and dimensions on part number K0496.3020.

Variation of this product

Part Number
K0496.1818
K0496.3030
K0496.4020
K0496.4040
K0496.5040
K0496.5050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Internal diameter
(mm)
B
(mm)
C
(mm)
M
(mm)
Type=Internal diameter
(mm)
V1
(mm)
V2
(mm)
Weight
(kg)

21.42 €

1 4 Days 186625.52018M6x16M6x160.0631

25.30 €

1 4 Days 3099403330M8x25M8x250.1871

38.02 €

1 4 Days 20109403640M10x30M8x250.3096

38.97 €

1 4 Days 40137604540M10x30M10x300.5328

42.88 €

1 4 Days 40154705450M10x35M10x350.8369

42.88 €

1 4 Days 50154705450M10x35M10x350.6881

Tech Support