Safety switch RFID coded (83456) (Part Numbers)

Safety switch RFID coded (83456)
· No mechanical wear

· Long service life

· Robust and fully encapsulated housing

· Impervious to dirt

· High protection against manipulation through RFID technology

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
83456-11182
83456-21182
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 2 Weight (ERP)
(kg)

147.77 €

1 4 Days Universal coding0.0473

182.19 €

1 4 Days Individual coding. multi-programmable0.0469

Loading...

  1. 1

Basic information

Connection type M8 connector Version 1 RFID coded Main material plastic
Item Safety switch Operating current(mA) 600 No. of poles 8-pin
LED Indicator Quantity 3 Switching frequency f(Hz) 1 Operating voltage(V DC) 24 (min. 20.4 - max. 26.4)
No. of safe digital outputs 2 No. of semiconductor outputs with signalling function 1 Secured switching distance Sn front ON(mm) 10
Secured switching distance Sn front OFF(mm) 18 Secured switching distance Sn side ON(mm) 6 Secured switching distance Sn side OFF(mm) 15
Switchng distance Sn front(mm) 12 Switching distance Sn side(mm) 9 RoHS yes
PL Edelstahl no

Tech Support