Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
81150-21-204200
Connection type | M12 4 pole, A encoded | Version 1 | Minibox | Main material | plastic |
---|---|---|---|---|---|
Item | Emergency stop button | Safety rating | IP65 | No. of NC contacts | 2 |
Self-monitoring | No | Tamper-proof | Yes | Switch position indicator | Yes |
Anti-block collar | No | Illuminable | No | Release | right/left rotation |
Contact resistance m Ohm(m Ohm) | <100 | Bounce time ms(ms) | <10 | Installed Ø | 22.3 |
Protection class | II Protective insulation | Test voltage M12 plug(kV) | 2 | RoHS | yes |
PL Edelstahl | no | Weight (ERP)(kg) | 0.1124 |
This page is Emergency stop button minibox, M12 4-pole, a coded (81150), part number 81150-21-204200.
You can find the detail information about specifications and dimensions on part number 81150-21-204200.