Manufacturer part number: 81150-16-214210
Brand: NORELEM
Price: 125.80 €
Delivery time: 4 Days
Connection type: M12 8 pole, A encoded
Self-monitoring: Yes
No. of NO contacts: 1
Weight (ERP): 0.0600 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
81150-16-214210
Version 1 | Surface-mounted version | Main material | plastic | Item | Emergency stop button |
---|---|---|---|---|---|
Safety rating | IP65/IP67 | No. of NC contacts | 2 | Tamper-proof | Yes |
Switch position indicator | Yes | Anti-block collar | Yes | Illuminable | No |
Release | right/left rotation | Contact resistance m Ohm(m Ohm) | <100 | Bounce time ms(ms) | <10 |
Tightening torque Mounting nut Nm(Nm) | 2.5 | Installed Ø | 22.3 | Contact current min.(mA) | 5 |
Contact voltage min.(V) | 24 | Protection class | II Protective insulation | RoHS | yes |
PL Edelstahl | no |
This page is Emergency stop button in ø 22.3 mm housing with contact blocks, connection M12 (81150), part number 81150-16-214210.
You can find the detail information about specifications and dimensions on part number 81150-16-214210.
Part Number |
---|
81150-16-204210 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection type | Self-monitoring | No. of NO contacts | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|
111.12 € | 1 | 4 Days | M12 4 pole, A encoded | No | - | 0.2189 |