Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
81150-04-202200 |
81150-04-212200 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Self-monitoring | No. of NO contacts | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|
25.09 € | 1 | 4 Days | No | - | 0.0183 | ||
32.13 € | 1 | 4 Days | Yes | 1 | 0.0200 |
Loading...
Connection type | Flat pin 2.8x0.5 mm | Version 1 | Built-in version | Main material | plastic |
---|---|---|---|---|---|
Item | Emergency stop button | Safety rating | IP65/IP67 | No. of NC contacts | 2 |
Tamper-proof | Yes | Switch position indicator | Yes | Anti-block collar | No |
Illuminable | No | Release | right/left rotation | Contact resistance m Ohm(m Ohm) | <50 |
Bounce time ms(ms) | <10 | Contamination level | 3 | Tightening torque Mounting nut Nm(Nm) | 1.3-1.9 |
Installed Ø | 22.3 | RoHS | yes | PL Edelstahl | no |