Connector convertible, form B (80100) (80100-040)

Connector convertible, form B (80100) 80100-040

Product Details:

Manufacturer part number: 80100-040

Brand: NORELEM

Price: 13.41

Delivery time: 4 Days


Technical Data:

P1: 4 - 6 mm

Connection type: screw connection

D=diameter: 20 mm

G=Thread: M12x1 mm

Connection cross-section max.: 0.75 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

80100-040

Part Number
80100-040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
P1
(mm)
Connection type D=diameter
(mm)
G=Thread
(mm)
Connection cross-section max.
(mm²)
Component material H
(mm)
Weight (ERP)
(kg)

13.41 €

1 4 Days 4 - 6screw connection20M12x10.75brass380.0147

Loading...

  1. 1

Basic information

Form B Version 2 with screw connection Version 1 fabricatable
Main material plastic Item Connector RoHS yes

This page is Connector convertible, form B (80100), part number 80100-040.
You can find the detail information about specifications and dimensions on part number 80100-040.

Variation of this product

Part Number
80100-030
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
P1
(mm)
Connection type D=diameter
(mm)
G=Thread
(mm)
Connection cross-section max.
(mm²)
Component material H
(mm)
Weight (ERP)
(kg)

13.81 €

1 4 Days 3.5 - 5soldered connection12M8x10.25bronze280.0076

Tech Support