Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
03096-20-0150X1000 |
03096-20-0150X3000 |
03096-20-0150X5000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L=Length (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|
7.63 € | 1 | 4 Days | 1000 | 0.0650 | ||
10.36 € | 1 | 4 Days | 3000 | 0.1950 | ||
17.06 € | 1 | 4 Days | 5000 | 0.3250 |
Loading...
D1=Internal diameter(mm) | 2.2 | L2(mm) | 11 | D=outside diameter(mm) | 5 |
---|---|---|---|---|---|
D3(mm) | 2.5 | D2(mm) | 5.5 | L1(mm) | 2 |
Version 1 | with inner tube | Main material | steel | Item | Casing |
Surface finish body | plastic-coated | RoHS | yes | PL Edelstahl | no |