Screw plug round, with seal, polyamide (84100) (84100-50-1215000)

Screw plug round, with seal, polyamide (84100) 84100-50-1215000

Product Details:

Manufacturer part number: 84100-50-1215000

Brand: NORELEM

Price: 0.47

Delivery time: 4 Days


Technical Data:

L=thread length: 6

D=Thread: M12x1.5

H=Height: 10

D1=Outside diameter: 15

Weight in kg (ERP): 0.0009 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

84100-50-1215000

Part Number
84100-50-1215000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=thread length D=Thread H=Height D1=Outside diameter Weight in kg (ERP)
(kg)

0.47 €

1 4 Days 6M12x1.510150.0009

Loading...

  1. 1

Basic information

Main colour light grey RAL 7035 Version 2 with seal Version 1 round
Main material polyamide Item Screw Plug RoHS yes
PL Edelstahl no

This page is Screw plug round, with seal, polyamide (84100), part number 84100-50-1215000.
You can find the detail information about specifications and dimensions on part number 84100-50-1215000.

Variation of this product

Part Number
84100-50-1615000
84100-50-2015000
84100-50-2515000
84100-50-3215000
84100-50-4015000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=thread length D=Thread H=Height D1=Outside diameter Weight in kg (ERP)
(kg)

0.48 €

1 4 Days 6M16x1.510.5200.0016

0.52 €

1 4 Days 6M20x1.510.5240.0022

0.98 €

1 4 Days 8M25x1.513300.0036

1.35 €

1 4 Days 8M32x1.513.5370.0062

1.68 €

1 4 Days 8M40X1.514460.0090

Tech Support