Cable gland with standard thread length, brass nickel-plated (84100) (84100-05-25150)

Cable gland with standard thread length, brass nickel-plated (84100) 84100-05-25150

Product Details:

Manufacturer part number: 84100-05-25150

Brand: NORELEM

Price: 9.51

Delivery time: 4 Days


Technical Data:

SW2: 27

L=thread length: 7

Max. tightening torque on SW1: 6.7 Nm

D=Thread: M25x1.5

SW1: 27


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

84100-05-25150

Part Number
84100-05-25150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
SW2 L=thread length Max. tightening torque on SW1
(Nm)
D=Thread SW1 D1=For diameter H max. Max. tightening torque on SW2
(Nm)
Weight in kg (ERP)
(kg)

9.51 €

1 4 Days 2776.7M25x1.52711-1636.56.70.0458

Loading...

  1. 1

Basic information

Version 1 with standard thread length Main material brass Item Cable gland
Surface finish body nickel-plated RoHS yes PL Edelstahl no

This page is Cable gland with standard thread length, brass nickel-plated (84100), part number 84100-05-25150.
You can find the detail information about specifications and dimensions on part number 84100-05-25150.

Variation of this product

Part Number
84100-05-12150
84100-05-16150
84100-05-20150
84100-05-32150
84100-05-40150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
SW2 L=thread length Max. tightening torque on SW1
(Nm)
D=Thread SW1 D1=For diameter H max. Max. tightening torque on SW2
(Nm)
Weight in kg (ERP)
(kg)

3.91 €

1 4 Days 1453.5M12X1.5143-6253.50.0130

4.31 €

1 4 Days 1753.5M16x1.5175-9303.50.0182

5.46 €

1 4 Days 2263.5M20X1.5229-1333.53.50.0329

13.74 €

1 4 Days 34812M32x1.53414-2038120.0743

20.49 €

1 4 Days 43813.5M40X1.54319-274113.50.1313

Tech Support