Cable glands stainless steel (84100-10)

Cable glands stainless steel (84100-10)
· Large clamping range

· Optimal strain relief

· High vibration resistance.

· Protection class IP 68

· Corrosion-resistant

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
84100-10-12150
84100-10-16150
84100-10-20150
84100-10-25150
84100-10-32150
84100-10-40150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Thread
(mm)
D1=For diameter
(mm)
H max.
(mm)
L=thread length
(mm)
Max. tightening torque on SW1
(Nm)
Max. tightening torque on SW2
(Nm)
SW1
(mm)
SW2
(mm)
Weight (ERP)
(kg)

28.48 €

1 4 Days M12X1.53-62553.53.514140.0121

31.01 €

1 4 Days M16x1.55-93053.53.517170.0170

39.10 €

1 4 Days M20X1.59-1333.563.53.522220.0313

44.30 €

1 4 Days M25x1.511-1636.576.76.727270.0437

54.48 €

1 4 Days M32x1.514-20388121234340.0699

80.92 €

1 4 Days M40X1.519-2741813.513.543430.1183

Loading...

  1. 1

Basic information

Material Stainless steel Type Cable Gland Version 1 With standard thread length
RoHS Yes PL Edelstahl Yes

Tech Support