Cable gland with standard thread length, EMC, brass nickel-plated (84100) (84100-15-16150)

Cable gland with standard thread length, EMC, brass nickel-plated (84100) 84100-15-16150

Product Details:

Manufacturer part number: 84100-15-16150

Brand: NORELEM

Price: 13.29

Delivery time: 4 Days


Technical Data:

SW2: 17

L=thread length: 5

Max. tightening torque on SW1: 3.5 Nm

D=Thread: M16x1.5

SW1: 17


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

84100-15-16150

Part Number
84100-15-16150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
SW2 L=thread length Max. tightening torque on SW1
(Nm)
D=Thread SW1 D1=For diameter H max. Max. tightening torque on SW2
(Nm)
D2 Weight in kg (ERP)
(kg)

13.29 €

1 4 Days 1753.5M16x1.5175-9303.52-80.0205

Loading...

  1. 1

Basic information

Version 2 EMC Version 1 with standard thread length Main material brass
Item Cable gland Surface finish body nickel-plated RoHS yes
PL Edelstahl no

This page is Cable gland with standard thread length, EMC, brass nickel-plated (84100), part number 84100-15-16150.
You can find the detail information about specifications and dimensions on part number 84100-15-16150.

Variation of this product

Part Number
84100-15-12150
84100-15-20150
84100-15-25150
84100-15-32150
84100-15-40150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
SW2 L=thread length Max. tightening torque on SW1
(Nm)
D=Thread SW1 D1=For diameter H max. Max. tightening torque on SW2
(Nm)
D2 Weight in kg (ERP)
(kg)

5.77 €

1 4 Days 1453.5M12X1.5143-6253.5-0.0134

15.40 €

1 4 Days 2263.5M20X1.5229-1333.53.53-110.0371

20.31 €

1 4 Days 2776.7M25x1.52711-1636.56.78-140.0250

31.19 €

1 4 Days 34812M32x1.53414-20381210-190.0989

53.13 €

1 4 Days 43813.5M40X1.54319-274113.515-250.1760

Tech Support